??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS C-620-007-050-02-ST2
HELP_VARIABLE
Company
Balluff
Description
Processor units
Bill of material
BALLUFF BIS C-620-007-050-02-ST2
VERF
Availability
Available
BC
Order code
BIS00KW
TC
Product identifier
BIS C-620-007-050-02-ST2
PX
Product view
43208_00
POS
position
ICON
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Weight
1.213 Kg
DESCRIPT
Description
Product Group = LF (70/455 kHz), Interface = RS422/RS485 galvanically isolated, Supported RFID technologies = LF 70/455 kHz (BIS C ), Number of connectable R/W heads / antennas = 2, Operating voltage Ub = 19.2...28.8 VDC, Housing material = Aluminium, Die casting, Ambient temperature = 0...60 °C, IP rating = IP65, with connector, Approval/Conformity = CE, UKCA, cULus, WEEE, Connection = Male, 9-pin Male, 5-pin
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.